??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFP03_04 - Welded butterfly hinge/light load type/square type
Bill of material
HFP03-25
Code
type
Square Shape
type
Light load type
cost performance
Precision type
Material
surface preparation
specification
A
20 mm
B
25 mm
H
3.8 mm
T
0.8 mm
Fractional segment
3.0
load
kg
Reference weight
0.005 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models