??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HECO-Schrauben
Description
HFP - HECO-FIX-plus, reduced countersunk head
Bill of material
HFP 3,0x16 KlFlaKo PZD VG znb 1000 VAR
Article number
Product Family
HECO-FIX-plus
Diameter
3 mm
Length
mm
Article description
Material
carbon steel
Head
reduced countersunk head
Head Diameter
5 mm
Recess
Pozi-Drive
Recess size
PZD-1
Thread
full threaded
Thread Length
mm
Surface
bright zinc plated, A2K, coated
Quantity per package
piece(s)
Package type
ETA admission
no
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models