??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFNRA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFNRA
Bill of material
HFNRA-SC-A25-B10-T3-N3-K0-L0-NA0-J0
Part Number
HFNRA-SC-A25-B10-T3-N3-K0-L0-NA0-J0
Type
HFNRA
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
Hole Specification 1
N (Bolt Hole)
Nominal Diameter 1
Slotted Hole Angle Change
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
NA (Bolt Hole)
Nominal Diameter 2
J 0.1mm Increment
mm
Plate Thickness (T dim.) Tolerance Change
Previews
3D
Dimension
2D
Download CAD models