??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfn97 - Hidden Hinges L Type Quick Release Type Internal Door
Bill of material
HFN97-11
Code
HFN97
Type
Quick release type/tap hole+welding type
Suitable For Interior/Exterior Doors
Built-In Door
Material
ZDC
Surface Treatment/Color
Plastic spray (hemp black)
Specifications
11
A
34 mm
A1
33.5 mm
B
11 mm
H
20.5 mm
H1
28 mm
H2
23.5 mm
h
12 mm
M
6 mm
T
2.5 mm
D
7 mm
Load
25 kg
Reference Weight£¨kg/pcs)
0.14
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models