??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN90 - Hidden hinge, interior door, slim • circular hole type
Bill of material
HFN90-42
Code
HFN90
Type
Thin type, strip type, circular hole type
Suitable for interior/exterior doors
Interior door
material
SPCC
Surface Treatment
Color zinc plating
specifications
load
5 kg
Reference weight
0.040 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models