??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN78_80 - Concealed hinge/ 3D adjustable double-row ▪ type / built-in door ▪ thickened type
Bill of material
HFN78-190
code
type
Three-dimensional adjustment type
type2
Double row tapered hole type
Suitable for interior/exterior doors
Interior doors
Material
ZDC
Surface treatment/color
specification
190 mm
B
190 mm
A1
32 mm
A2
17.7 mm
A3
34 mm
A4
16 mm
B1
170 mm
B2
160 mm
B3
139 mm
H
28 mm
T
10 mm
D
10.3 mm
d
5.5 mm
Door width
Under 900 mm
Door height
Under 2400 mm
The door is thick
38 or more mm
Door weight kg/2 pcs
100 or less mm
Door weight kg/3 pcs
Under 125 mm
load
100 kg
Reference weight
1.05 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models