??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN77 - Concealed hinge/ 3D adjustable double-row ▪ type / built-in door ▪ thickened type
Bill of material
HFN77-160
code
HFN77
type
Three-dimensional adjustment type
type2
Double row tapered hole type
Suitable for interior/exterior doors
Interior doors
Material
ZDC
Surface treatment/color
Paint(golden)
specification
160 mm
B
160 mm
A1
29 mm
A2
14 mm
A3
31 mm
A4
14 mm
B1
146 mm
B2
138 mm
B3
113 mm
H
25 mm
T
9 mm
D
10.3 mm
d
5.5 mm
Door width
Under 900 mm
Door height
Under 2400 mm
The door is thick
35 or more mm
Door weight kg/2 pcs
45 or less mm
Door weight kg/3 pcs
60 or less mm
load
45 kg
Reference weight
0.77 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models