??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN71_73 - Hidden Hinge Interior Door Thickened 3D Adjustment Type · Single Row Cone Hole Type
Bill of material
HFN71-70
code
type
3D adjustment type, single row tapered hole type
Suitable for interior/exterior doors
Interior door
material
ZDC
surface treatment /color
specifications
B
70
A1
14
A2
8.0
A3
0.0
B1
60.0
B2
50.0
H
16.0
T
8.0
D
8.3
d
4.5
Door width
600 below
door height
1200 below
Door thickness
19 more than
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models