??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN66 - Concealed hinge/Fixed type/Interior door Thickened type
Bill of material
HFN66-44.5
Code
HFN66
type
Fixed type
type
Single row tapered pass
Applicable interior/exterior doors
Interior door
subject material
ZDC
Connecting pipe material
SUS201
surface preparation
Brushed chrome plating
specification
A
34.8 mm
B
44.5 mm
A1
22.0 mm
A2
0.0 mm
A3
8.8 mm
B1
31.7 mm
B2
0.0 mm
B3
18.7 mm
H
19.0 mm
H1
4.9 mm
H2
0.80 mm
D
9.3 mm
d
4.3 mm
Suitable for door thickness
≥15 mm
Load
≥5 kg
Reference weight
0.05 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models