??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN22 - Hidden hinge/inlay type/exterior door/bolt type/tapered hole+waist hole type
Bill of material
HFN22-150
Code
HFN22
Type
bolt type/tapered hole+waist hole type
Applicable for interior/exterior doors
External door
Material
SUS304
Surface Preparation
barrel finishing
Specifications
150 mm
load
40 kg
Weight
0.28 kg/pcs
Website Link
Website Link
Previews
3D
2D
Download CAD models