??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfn17_18 - Hidden Hinges Inset Type External Door Bolt Type Taper Hole + Waist Hole Type
Bill of material
HFN17-108-T2.5
Code
Type
Pin type/taper hole + waist hole type
Suitable For Interior/Exterior Doors
Exterior Door
Material
Surface Treatment
Paint Black
Specifications
108
T
2.5 mm
Load
25 kg
Reference Weight£¨kg/pcs)
0.15
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models