??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN16_21 - Concealed Hinge,Exterior Door,Door Hemming 25mm
Bill of material
HFN16-108-T2.5
Code
Types of
Exterior Door/ Door Folding 25mm
Material
Surface Treatment
Maximum Opening Angle
120
Specifications
108
T
2.5 mm
Load(Kg)
25
Reference Weight£¨kg/pcs)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models