??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN12 - Hidden Hinges I-Shaped¡¤Inward Folding
Bill of material
HFN12-90
Code
HFN12
Type
I-shaped, inward folded, round hole type
Suitable For Interior/Exterior Doors
Built-In Door
Material
A6063
Surface Treatment
Sandblasting Natural Anodizing
Specifications
90
Load
26 kg
Reference Weight
0.09 kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models