??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfn07_08 - Hidden Hinges L Type Quick Release Type Internal Door
Bill of material
HFN07-8
Code
Type
Quick release type/tap hole+welding type
Suitable For Interior/Exterior Doors
Built-In Door
Material
ZDC
Surface Treatment/Color
Specifications
A
32 mm
A1
31.5 mm
B
8 mm
H
16.5 mm
H1
20.5 mm
H2
18.0 mm
h
10 mm
M
4 mm
T
2.0 mm
D
5 mm
Load
25 kg
Reference Weight£¨kg/pcs)
0.10
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models