??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN05 - Hidden Hinges I-Shaped¡¤Inward Folding
Bill of material
HFN05-140
Code
HFN05
Type
I-shaped, inwardly folded, round hole + tapered hole type
Suitable For Interior/Exterior Doors
Built-In Door
Material
SUS304
Surface Treatment
Electrolysis
Specifications
140
Load
32 kg
Reference Weight
0.174 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models