??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN04 - Hidden Hinges I-Shaped¡¤Inward Folding
Bill of material
HFN09-80
Code
HFN09
Type
I-shaped, outward folded, round hole + waist hole type
Suitable For Interior/Exterior Doors
Built-In Door
Material
SPCC
Surface Treatment
Galvanized
Specifications
Load
15 kg
Reference Weight
0.0489 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models