??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN02 - Hidden Hinges I-Shaped¡¤Inward Folding
Bill of material
HFN02-84
Code
HFN02
Type
I-shaped, inwardly folded, tapered hole + waist hole + round hole type
Suitable For Interior/Exterior Doors
Built-In Door
Material
ZDC
Surface Treatment
Spray ( Black Light )
Specifications
84
Load
23 kg
Reference Weight
0.113 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models