??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
HFMG - Clamping Bolts - Serration Type
Bill of material
HFMG8-20
Part No.
Material of Main Body
4137 Alloy Steel
Hardness of Main Body
38~43HRC
Surface Treatment of Main Body
Black Oxide
Material of Ball
52100 Bearing Steel
Hardness of Ball
55~60HRC
M Coarse Thread
L Selection
mm
L1
mm
A
mm
E
mm
B
mm
C
mm
d2
mm
S2
mm
Load
kN
Previews
3D
Dimension
2D
Download CAD models