??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM83 - Flat dust-free butterfly hinge cone hole type light load type
Bill of material
HFM83-47
code
HFM83
type
Waist hole type, light load bushing dustproof type
material
SUS304
surface treatment
Mirror polishing
specifications
47
Load (kg)
15
Reference weight (kg/pcs)
0.03
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models