??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM78 - I-shaped dust-free butterfly hinge/Single fold type/Waist hole type
Bill of material
HFM78-60
code
HFM78
type
Single fold type
type
Waist hole type
material
SUS304
surface preparation
Grinding and polishing
specification
load
30 kg
Reference weight
0.14 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models