??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfm61 - Flat Torque Butterfly Hinges Damping Type Limit Angle Positioning Type/Asymmetric Positioning Type
Bill of material
HFM61-03R
Code
HFM61
Type
Damper Type/Counterbore Type
Adjust Angle
Asymmetric Positioning
Material
PA6
Surface Treatment/Color
Black
Specifications
Positive torque (N.m)
0.3±20%
Reverse torque (N.m)
2.3±20%
Load
24 kg
Reference Weight£¨kg/pcs)
0.1
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models