??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM55 - A-shaped torque butterfly hinge damping type square
Bill of material
HFM55-98.4
code
HFM55
type
Damping type square circular hole type
material
ZDC
surface preparation
Painting (black)
specification
98.4
Opening angle
180°
torque
2.5±20%
Radial load
80
Reference weight
0.08
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models