??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM48 - I-shaped torque butterfly hinge/Round hole+screw hole type/Damping type Embedded
Bill of material
HFM48-60
Code
HFM48
Types of
Damping type
Types of
Embedded
Types of
Round hole+screw hole type
Material
1215 environmentally friendly iron
surface preparation
nickel plating
specification
Opening angle
360°
torque
2 N•m
Reference weight
0.03 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models