??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM41 - Damped Butterfly Hinge
Bill of material
HFM41-1B
Code
HFM41
Type
Exterior door · Type A
Material
PBT resin
Surface Treatment
-
Specifications
opening angle
110 °
Reverse Torque£¨N¡¤m£©
0.49~1.27
Use Temperature Range
0~40 °C
Reference Weight£¨kg/pcs)
0.03
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models