??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM27 - Flat Torque Butterfly Hinges, Damping Type • Any Angle Positioning Type • Taper Hole Type, Square Type
Bill of material
HFM27-4
Code
HFM27
Types of
Damping type • Tapered hole type
Adjust the angle
Any angle positioning type
material
ZDC
surface treatment
chrome
Specification
torque
4 N·m
reference weight
0.216 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models