??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM18 - Limit butterfly hinge flat type · mounting hole hidden type/with handle type
Bill of material
HFM18-125
code
HFM18
type
Mounting hole hidden type, fixed type, waist hole type
Adjusting the angle
Multi angle limited type
material
ZDC
surface treatment/color
Pearl chromium
specifications
load(kg)
80
Reference weight (kg/pcs)
0.927
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models