??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM03_04 - Limit butterfly hinge/multi angle limit type/metal type/tapered hole type
Bill of material
HFM03-64-N
code
type
Metal mold
type
Conical hole type
Adjusting the angle
0 ° and 90 ° limit fixing
material
ZDC
surface preparation
specification
Installation method
A
54 mm
B
64 mm
A1
16 mm
A2
16 mm
H
18.8 mm
load
20 kg
Reference weight
0.14 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models