??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL64 - Stainless steel butterfly hinge thick convex door installation type
Bill of material
HFL64-170
code
HFL64
type
Negative pressure regulating type, round hole type
load
Heavy load
material
SUS304
surface treatment
Mirror polishing
specifications
170
load(kg)
200
Reference weight (kg/pcs)
2.370
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models