??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL62 - Stainless steel butterfly hinge thick convex door installation type
Bill of material
HFL62-131
code
HFL62
type
Installation adjustable type, round hole type
load
Heavy load
material
SUS304
surface treatment
Mirror polishing
specifications
131
load(kg)
150
Reference weight (kg/pcs)
0.944
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models