??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL60 - Stainless steel butterfly hinge thick convex door installation type
Bill of material
HFL60-170-L
code
HFL60
type
Lifting type, waist hole type
load
Heavy load
material
SUS304
surface treatment
Mirror polishing
specifications
170
Installation method
load(kg)
600
Reference weight (kg/pcs)
2.771
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models