??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfl31 - Stainless Steel Disc Hinge ¡¤ Biased Type ¡¤ Conical Hole ¡¤ Round Hole Type
Bill of material
HFL31-40
Code
HFL31
Type
Offset type · tapered hole + round hole type
Cost-Effectiveness
Economy Type
Material
SUS304
Surface Treatment
-
Specifications
40
A
40 mm
B (General Specification: White)
40 mm
A1
28 mm
A2
22 mm
B1
13 mm
H
5.2 mm
T
1 mm
d1
3 mm
d
4.2 mm
D
6 mm
Reference Weight£¨kg/pcs)
0.02
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models