??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL26 - Stainless steel butterfly hinge/Thick type
Bill of material
HFL26-39
code
HFL26
type
Thick type
type
Screw type
material
SUS316
surface preparation
wire drawing
specification
A
39 mm
B
7.5 mm
A1
27 mm
B1
10 mm
B2
14 mm
B3
13.5 mm
B4
12 mm
M
6 mm
load
18 kg
Reference weight
0.12 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models