??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL15 - Stainless Steel Butterfly Hinge,Taper Hole Type,SUS316,Flat
Bill of material
HFL15-80
Code
HFL15
Types of
Taper Hole Type
Value for money
Economy Type
Material
SUS316
Surface Treatment
Electropolishing
Specifications
80
A
68 mm
B
80 mm
A1
48 mm
A2
38 mm
B1
60 mm
H
12 mm
T
8 mm
D
13 mm
d
6.3 mm
d1
20 mm
Load
145 Kg
Reference Weight£¨kg/pcs)
0.42 Kg/pcs
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models