??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL07 - Stainless Steel Butterfly Hinges For Tool Box, U Type, Pluggable Type
Bill of material
HFL07-22
code
HFL07
type
U type, plug-in type, taper hole type
material
SUS304
surface treatment
Grinding and polishing
Specification
22
load
5 kg
reference weight
0.016 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models