??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL02 - Stainless Steel Disc Hinge ¡¤ Conical Hole Type ¡¤ Flag Type
Bill of material
HFL02-50
Code
HFL02
Types of
Taper Hole Type
Cost-Effectiveness
Economy Type
Material
SUS201
Surface Treatment
Wire Drawing
Specifications
50
A
38.5 mm
B
50 mm
A1
25 mm
B1
32 mm
T
1.2 mm
D
6.1 mm
d
4.1 mm
d1
3.2 mm
d2
5.9 mm
H
2.1 mm
Load
4 kg
Reference Weight£¨kg/pcs)
0.03
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models