??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL01-50 - Stainless Steel Dish Hinge¡¤Cone Shape
Bill of material
HFL01-50
Code
HFL01
Types of
Taper Hole Type
Material
SUS304
Surface Treatment
Mirror Polish
Specifications
50
A
32 mm
A1
20 mm
B
50.8 mm
B1
30.0 mm
T
2 mm
D
7.5 mm
d
4.5 mm
H
---
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models