??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK87 - Flag torque butterfly hinges round hole/screw type damping type arbitrary angle positioning type
Bill of material
HFK87-40
Code
HFK87
Type
Damper Type/Screw Type
Adjust Angle
Arbitrary Angle Positioning Type
Unplugging direction
Left
Material
ZDC
Surface Treatment/Color
Plastic spray (black)
Specifications
A
54.0 mm
B
33.6 mm
A1
44.0 mm
A2
24.0 mm
B1
17.1 mm
H
9.0 mm
V
9.1 mm
M
3 mm
d
3.5 mm
T
3.5 mm
Torque(N.m)
0.45±20%
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models