??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfk71 - Double Shaft Torque Hinge ¡¤ Any Angle Positioning Type ¡¤ Type A
Bill of material
HFK71-30
Code
HFK71
Type
Arbitrary angle positioning type A
Material
SUS430
Surface Treatment
Tumble Polishing
Operating Temperature
0~40℃
Specifications
30
Torque (Tilting Direction) (N¡¤m)
3.0(+20%,-20%)
Torque (Rotation Direction) (N¡¤m)
1.5(+20%,-20%)
Reference Weight£¨kg/pcs)
0.087
Reference Weight£¨kg/pcs)
Network Station
Previews
3D
Dimension
2D
Download CAD models