??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK69 - Flag type torque butterfly hinge, round hole type/screw type/counter hole type, damping type/any angle positioning type
Bill of material
HFK69-24.5-L
Code
HFK69
Types of
Damping type • Round hole + counterbore type
Adjust the angle
Any angle positioning type
Installation direction
left and right
material
ZDC
surface treatment
Natural color
Specification
Installation direction
torque
0.34±20% N·m
reference weight
0.0115 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models