??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK68 - Slotted Torque Butterfly Hinges,Universal,Side Arbitrary Angle Positioning Type Damping Type
Bill of material
HFK68-25.7
Code
HFK68
Type
Damping Type,Universal Type,Flush Mounted Type
Adjust Angle
Arbitrary Angle Positioning Type
Material
Steel
Surface Treatment
-
Specifications
Torque(N¡¤m)
0.5±20% N.m
opening angle
360° N.m
Reference Weight
0.014 N.m
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models