??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK67 - Flag torque butterfly hinges round hole/screw type damping type arbitrary angle positioning type
Bill of material
HFK67-33
Code
HFK67
Type
Damper Type,Counterbore Type
Adjust Angle
Arbitrary Angle Positioning Type
Unplugging direction
Universal
Material
ZDC
Color
Self-Colored
Specifications
A
27.85
A1
9
A2
12.75
A3
16.25
A4
11.35
A5
7.5
B
32.25
B1
16
B2
9
B3
3.5
B4
11.5
B5
14.9
T
7
D
6.0
d
3.25
d1
3.55
d2
3.25
b
6.8
H
2.25
Torque(N¡¤m)
0.45±20%
Reference Weight
0.016
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models