??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK52_53 - Slotted Torque Butterfly Hinge Left/Right Soft Motion Type Buffer Damping Type
Bill of material
HFK52-37
Code
Type
Buffer Damping Type,Soft Sports Type
Installation Direction
Material
SUS304
Surface Treatment
-
Specifications
A
37
A1
10
A2
13
A3
6.5
A4
7.5
D
9.6
D1
14.2
d
14
d1
9.5
T
7.50
T1
11.05
Color
blue
Damping Effective Direction
Sand Chrome Plating
0.5~0.8
Reference Weight
0.01
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models