??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK46_47 - Flag torque disc hinge round hole type/screw type damping type any angle positioning type
Bill of material
HFK46-40
Code
Type
Damper, Round Hole Type
Adjust Angle
Arbitrary Angle Positioning Type
Plugging direction
Material
ZDC
Surface Treatment/Color
Plastic spray (black)
Specifications
A
54.0
B
33.6
A1
44.0
A2
24.0
B1
17.1
H
9.0
V
9.1
M
3.0
d
3.5
T
3.5
Torque(N•m)
0.45±20%
reference weight(kg/pcs)
0.02
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models