??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK33_34 - Flag torque butterfly hinges one-way damping type arbitrary angle positioning type counterhole type
Bill of material
HFK33-77.5
Code
Type
One-way damping type, countersunk type
Adjust Angle
Body Material
A6063
Shaft Material
Stainless Steel
Sleeve Cover Material
Polyacetal(POM)
Cover-Material
Polyacetal(POM)
Body Surface Treatment
Silver Anodized
Specifications
77.5
Sand Chrome Plating
9.0 +40%,-20% N.M
Reference Weight
0.27 kg/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models