??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK27 - Flat Torque Disc Hinge Adjustable Damping Type Any Angle Positioning Type
Bill of material
HFK27-72
CODE
HFK27
type
Adjustable damper
Adjust the angle
Any angle positioning type
Material
PA6
Surface treatment
Black sand texture surface
specification
72
torque
0.1~1.8 N·m
reference weight(kg/pcs)
0.05
weblink
webxxx
Previews
3D
Dimensión
2D
Descarga de modelos CAD