??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK23 - Flat Torque Butterfly Hinges, Adjustable Damping Type, Square Type
Bill of material
HFK23-65
Code
HFK23
Type
Adjustable damping type
Adjust the angle
Any angle positioning type
Material
ZDC
surface treatment
chrome
Specification
65
torque
0~15 N·m
Weight
0.164 kg/pcs
website link
website link
Previews
3D
Dimension
2D
Download CAD models