??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK04 - I-shaped torque butterfly hinge, round hole type, built-in brake type/any angle positioning type
Bill of material
HFK04-5-L
Code
HFK04
Types of
Built-in brake type • Round hole type
Adjust the angle
Any angle positioning type
material
SUS430
surface treatment
tumble polishing
Specification
Installation direction
torque
0.5±20% N·m
reference weight
0.050 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models