??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFK02 - Flat Torque Disc Hinges¡¤Damping Type¡¤Round Hole Type¡¤Any Angle Positioning Type
Bill of material
HFK02-80
Code
HFK02
Type
Damper Type/Round Hole Type
Adjust Angle
Arbitrary Angle Positioning Type
Material
SUS430
Surface Treatment
Tumble Polishing
Specifications
80
Torque(N·m)
4±20%~8
Load(Kg)
20
Reference Weight£¨kg/pcs)
0.16
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models