??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfj67 - Detachable Hinge Extra Thick Type Interior/Exterior Doors Plug-In Type
Bill of material
HFJ67-62
Code
HFJ67
Type
Plug/Tap Type
Suitable For Interior/Exterior Doors
Inner / Outer Doors
Unplugging direction
Universal
Material
SUS304
Surface Treatment/Color
Wire Drawing Polishing
Specifications
A1
15 mm
h
17.5 mm
B
62.4 mm
H
19 mm
H1
12 mm
H2
19 mm
M
M5 mm
Load
38.5 kg
Reference Weight£¨kg/pcs)
0.0678
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models