??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFJ66 - Detachable hinge/Plug in type/Square Shape/Thickened type Internal/external door
Bill of material
HFJ66-62
Code
HFJ66
type
Plug in type
type
Screw hole type
Applicable interior/exterior doors
Internal/external door
Plugging direction
General side
material
ZDC
surface preparation/colour
Plastic spraying (matt black)
specification
62
Load
20 kg
Reference weight
0.07 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models